197666 XV-363-12-C00-A00-1B
Single touch display, 12.1-inch display, 24 VDC, IR, 800 x 600 pixels, 2x Ethernet, 1x RS232, 1x RS485, 1x CAN, PLC function can be fitted by user
12.1" infrared touch panel in 4:3 format; built-in unit; resolution 800 x 600 pixels; can used portrait or landscape; PLC function can be retrofitted with article no. 181585 LIC-PLC-A; laminated safety glass in aluminum front; robust and easy to clean; metal housing; SD card slot; operating system: Windows Embedded Compact 7 Pro; two independent Ethernet interfaces for safe isolation of the higher-level IT communication and machine network; other interfaces: CAN, RS232, RS485; USB host 2.0, USB device; can be configured with Galileo and XSOFT-CODESYS-2/3; integrated runtime license for visualization; degree of protection at front: IP65
Delivery program
Product range
XV360 12.1"
Product range
XV-363
Function
HMI (SPS function, retrofittable)
Description
XV300 series single touch display based on infrared technology for flush mounting plates
Description
Operating panel for front installation
Pluggable SD memory card
Infrared single touch display
2xEthernet, 1xRS232, 1xRS485, 1xCAN
24 V DC
Pluggable SD memory card
Infrared single touch display
2xEthernet, 1xRS232, 1xRS485, 1xCAN
24 V DC
Common features of the model series
Ethernet interface
CAN
USB device
USB Host
RS232
RS485
Slot for SD card
PLC function can be fitted by user
CAN
USB device
USB Host
RS232
RS485
Slot for SD card
PLC function can be fitted by user
Display - Type
Color display, TFT
Touch-technology
Infra-red touch
Number of colours
65535 colors
Resolution
800 x 600 Pixel
Portrait format
yes
Screen diagonal
12.1 Inch
Model
Metal housing and glass front in aluminum frame
Operating system
Windows Embedded Compact 7 Pro
PLC-licence
Can be fitted by user with article no. 181585 LIC-PLC-A
License certificates for onboard interfaces
Not required
built-in interfaces
2 x Ethernet 10/100 Mbps
1 x RS232
1 x RS485
1 x CAN
1 x USB host 2.0
1 x USB device
1 x RS232
1 x RS485
1 x CAN
1 x USB host 2.0
1 x USB device
Front type
Laminated safety glass, anti-glare in aluminum frame
Utilization
Flush mounting
Slots
for SD card: 1
Memory card automation
Optionally with SD card -> article no. 181638 or 139807
Pluggable communication cards (optional)
no
Touch sensor
Single-Touchdisplay
Technical data
Display
Display - Type
Color display, TFT
Screen diagonal
12.1 Inch
Resolution
800 x 600 Pixel
Visible screen area
246 x 185 mm
Format
4:3
Number of colours
65535 colors
Contrast ratio (Normally)
Normally 500:1
Infra-red touch protective screen
Laminated safety glass, non-reflective
Operation
Technology
Infra-red touch
Touch sensor
Single-Touchdisplay
System
Processor
ARM Cortex-A9 800 MHz
Internal memory
DRAM: 512 MB RAM
Flash: 1GB SLC
NVRAM: 128kB Retain
Flash: 1GB SLC
NVRAM: 128kB Retain
External memory
SD card, Type: SDSC, SDHC
Cooling
Fanless CPU and system cooling, natural convection-based passive cooling
Back-up of real-time clockBattery (service life)
non-replaceable, BR2330 soldered in
Back-up of real-time clockBackup (time at zero voltage)
Normally 10 years
Engineering
Visualisation software
GALILEO
XSOFT-CODESYS
XSOFT-CODESYS
PLC-Programming software
XSOFT-CODESYS-2
XSOFT-CODESYS-3
XSOFT-CODESYS-3
PLC-licence
Can be fitted by user with article no. 181585 LIC-PLC-A
Operating system
Windows Embedded Compact 7 Pro
Interfaces, communication
built-in interfaces
2 x Ethernet 10/100 Mbps
1 x RS232
1 x RS485
1 x CAN
1 x USB host 2.0
1 x USB device
1 x RS232
1 x RS485
1 x CAN
1 x USB host 2.0
1 x USB device
USB Host
USB 2.0, not galvanically isolated
USB device
USB 2.0, not galvanically isolated
RS-232
Not galvanically isolated, 9-pin D-sub plug, UNC
RS-485
Not galvanically isolated, 9-pin D-sub plug, UNC
CAN
Not galvanically isolated, 9-pin D-sub plug, UNC
Slots
for SD card: 1
Ethernet
10/100 Mbps
MPI
no
Power supply
Nominal voltage
24 V DC SELV (safety extra low voltage)
permissible voltage
Effective: 19.2-30.0 V DC (rated operating voltage -20%/+25%)
Absolute with ripple: 19.2-30.0 V DC
Battery powered: 18,0-31,2 V DC (rated operating voltage -25%/+30%)
35 V DC for a duration of < 100 ms
Absolute with ripple: 19.2-30.0 V DC
Battery powered: 18,0-31,2 V DC (rated operating voltage -25%/+30%)
35 V DC for a duration of < 100 ms
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC) ms
5 ms from undervoltage (19.2 V DC) ms
Power consumption [Pmax.]
20.5 W
Note on heat dissipation
Heat dissipation at current consumption 24 V DC
18 W for basic device + 2.5 W for USB module
18 W for basic device + 2.5 W for USB module
Type of fuse
Yes (fuse not accessible)
General
Front type
Laminated safety glass, anti-glare in aluminum frame
Dimensions (W x H x D)
361.2 x 279.2 x 68.0 mm
flush mounted
Clearance: W x H x D ≥ 30 mm (1.18")
Weight
3.8 kg
Degree of protection (IEC/EN 60529, EN50178, VBG 4)
IP65 (in the front as per EN 60529-1), IP20 (on rear as per EN 60529-1)
ApprovalsApprovals
EAC
Applied standards and directivesEMC
2014/30/EU
Applied standards and directivesInterference immunity
IEC/EN 61000-6-2
Applied standards and directivesProduct standards
EN50178/IEC/EN 61131-2
Mechanical shock resistance
15g / 11ms g
Free fall, packaged
IEC/EN 60068-2-31 m
RoHS
conform
Electromagnetic compatibility (EMC)Radio interference suppression
Class A
Environmental conditions
Climatic environmental conditionsClimatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat as per EN 60068-2-3
Dry heat to IEC 60068-2-2
Damp heat as per EN 60068-2-3
Climatic environmental conditionsAir pressure (operation)
795 - 1080 hPa
TemperatureStorage / Transport [ϑ]
-20 - +60 °C
TemperatureOperating ambient temperature min.
0 °C
TemperatureOperating ambient temperature max.
+50 °C
Relative humidityCondensation
Non-condensing
Relative humidityRelative humidity
10 - 95%, non-condensing
Design verification as per IEC/EN 61439
Technical data for design verification
Static heat dissipation, non-current-dependent [Pvs]
20.5 W
Operating ambient temperature min.
0 °C
Operating ambient temperature max.
+50 °C
Degree of Protection
IP65 (in the front as per EN 60529-1), IP20 (on rear as per EN 60529-1)
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Technical data ETIM 7.0
PLC's (EG000024) / Graphic panel (EC001412)
Electric engineering, automation, process control engineering / Display and control component / Panel (HMI) / Graphic panel (HMI) (ecl@ss10.0.1-27-33-02-01 [AFX016003])
Supply voltage AC 50 Hz
0 - 0 V
Supply voltage AC 60 Hz
0 - 0 V
Supply voltage DC
19.2 - 30 V
Voltage type of supply voltage
DC
Number of HW-interfaces industrial Ethernet
2
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
1
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
1
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
2
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
2
With SW interfaces
No
Supporting protocol for TCP/IP
Yes
Supporting protocol for PROFIBUS
Yes
Supporting protocol for CAN
Yes
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
Yes
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
Yes
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
Yes
Radio standard Bluetooth
No
Radio standard WLAN 802.11
No
Radio standard GPRS
No
Radio standard GSM
No
Radio standard UMTS
No
IO link master
No
Type of display
TFT
With colour display
Yes
Number of colours of the display
65536
Number of grey-scales/blue-scales of display
0
Screen diagonal
12.1 inch
Number of pixels, horizontal
800
Number of pixels, vertical
600
Useful project memory/user memory
512000 kByte
With numeric keyboard
Yes
With alpha numeric keyboard
Yes
Number of function buttons, programmable
0
Number of buttons with LED
0
Number of system buttons
1
Touch technology
Infrared touch
With message indication
Yes
With message system (incl. buffer and confirmation)
Yes
Process value representation (output) possible
Yes
Process default value (input) possible
Yes
With recipes
Yes
Number of password levels
200
With printer output
No
Number of online languages
100
Additional software components, loadable
Yes
Degree of protection (IP), front side
IP65
Degree of protection (NEMA), front side
12
Operation temperature
0 - 50 °C
Rail mounting possible
No
Wall mounting/direct mounting
No
Suitable for safety functions
No
Width of the front
361.2 mm
Height of the front
279.2 mm
Built-in depth
63 mm
-
(Web)
DWG files
edz files
Step files
-
Asset(PDF, 07/2021, multilingual)
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center