Delivery program

Product range
Control relays easyE4
Subrange
easyE4 digital input/output enhancements
Basic function
easyE4 extensions
Description
Input/output extension for easyE4 control relay
Expandable with the easyE4 series of digital input/output expansions with easy-E4-CONNECT1 connector (Item Y7-197225)
Rated operating voltage 24V DC
Digital inputs: 4
Digital outputs: 4 transistor
Screw terminals
Inputs
Inputs expansion (number)
digital: 4
Outputs
Transistor
4
Additional features
Display
with diagnostic LED
Software
EASYSOFT-SWLIC/easySoft 7
Supply voltage
24 V DC
For use with
easyE4

Technical data

General
Standards
EN 61000-6-2
EN 61000-6-3
IEC 60068-2-6
IEC 60068-2-27
IEC 60068-2-30
IEC 61131-2
EN 61010
EN 50178
ApprovalsApprovals
cULus
Approvalscertificate
CE
Approvalsshipping classification
DNV GL
Approvals
0000SPC-596
Dimensions (W x H x D)
35.5 x 90 x 58 mm
Weight
0.081 kg
Mounting
Top-hat rail IEC/EN 60715, 35 mm or screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Connection type
screw terminal
Terminal capacities
Screw terminalsSolid
0.2 - 4 mm2
Screw terminalsflexible
0.2 - 2.5 mm2
Screw terminalsSolid or flexible conductor, with ferrule
0,2 - 2,5 mm2
Screw terminalsSolid or stranded
22 - 12 AWG
Screw terminalsStandard screwdriver
0.8 x 3.5 mm
Screw terminalsTightening torque
0.5 - 0.7 Nm
Screw terminalsStripping length
6.5 mm
Climatic environmental conditions
Operating ambient temperature
-25 to 55, cold as per IEC 60068-2-1, heat as per IEC 60068-2-2 °C
Condensation
Take appropriate measures to prevent condensation
Storage [ϑ]
-40 - +70 °C
relative humidity
in accordance with IEC 60068-2-30, IEC 60068-2-78
5 - 95 %
Air pressure (operation)
795 - 1080 hPa
Ambient conditions, mechanical
Protection type (IEC/EN 60529, EN50178, VBG 4)
IP20
Vibrations
In accordance with IEC 60068-2-6
constant amplitude 0.15 mm: 10 - 57
constant acceleration 2 g: 57 - 150 Hz
Mechanical shock resistance (IEC/EN 60068-2-27) semi-sinusoidal 15 g/11 ms
18 Impacts
Drop to IEC/EN 60068-2-31 [Drop height]
50 mm
Free fall, packaged (IEC/EN 60068-2-32)
0.3 m
Mounting position
Vertical or horizontal
Electromagnetic compatibility (EMC)
Overvoltage category/pollution degree
III/2
Electrostatic discharge (ESD)applied standard
according to IEC EN 61000-4-2
Electrostatic discharge (ESD)Air discharge
8 kV
Electrostatic discharge (ESD)Contact discharge
6 kV
Electromagnetic fields (RFI) to IEC EN 61000-4-3
0.8 - 1.0 GHz: 10
1.4 - 2 GHz: 3
2.0 - 2.7 GHz: 1 V/m
Radio interference suppression
EN 61000-6-3 Class B
Burst
according to IEC/EN 61000-4-4
Supply cables: 2
Signal cables: 2 kV
power pulses (Surge)
according to IEC/EN 61000-4-5
0.5 kV (supply cables, symmetrical)
1 kV (supply cables, asymmetrical)
Immunity to line-conducted interference to (IEC/EN 61000-4-6)
10 V
Insulation resistance
Clearance in air and creepage distances
nach EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Insulation resistance
in accordance with EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Power supply
Rated operational voltage [Ue]
24 DC (-15/+20%) V
Permissible range [Ue]
20.4 - 28.8 V DC
Residual ripple
≦ 5 %
Protection against polarity reversal
yes
Input current
max. 40 mA at Ue
Voltage dips
≤ 10 ms
Fuse
≧ 2.5A (T) A
Power loss [P]
Normally 1 W
Heat dissipation at 24 V DC
1 W
Digital inputs 24 V DC
Number
4
Potential isolation
from power supply: no
between inputs: no
from the outputs: no
to expansion devices: yes
to base unit: yes
Rated operational voltage [Ue]
24 V DC
Input voltage
Signal 0: ≦ 5 (I1 - I4)
Signal 1: ≧ 15 (I1 - I4) V DC
Input current at signal 1
3.3 (I1 – I4) mA
Deceleration time
type 0.1 (0 -> 1)
type 0.2 (1 -> 0) ms
Cable length
100 (unshielded) m
Transistor outputs
Number
4
Rated operational voltage [Ue]
24 V DC
Permissible range [Ue]
20.4 - 28.8 V DC
Residual ripple
5 %
Protection against polarity reversal
Yes (Caution: A short circuit will occur if a supply voltage of the wrong polarity is applied to the outputs.)
Potential isolation
from power supply: no
between the inputs: no
to the outputs: no
to base unit: yes
to expansion devices: yes
Rated operational current at signal „1” DC per channel [Ie]
Max. 0.5 A
Residual current on 0 signal per channel
< 0.005 mA
Max. output voltage
1 (at status 0 per channel)
U = Ue - 1 V (signal 1 at Ie = 0.5 A) V
Short-circuit protection
yes, electronic (Q1 - Q4)
Short-circuit tripping current for Ra ≦ 10 mΩ
0.7 ≦ Ie ≦ 1.7 per output
depending on number of active channels and their load A
Total short-circuit current
6.8 A
Thermal cutout
Yes
Max. operating frequency with constant resistive load
abhängig von der Zykluszeit des Basisgeräts und bei Erweiterungsgeräten auch von deren Übertragungszeit Operations/h
Parallel connection of outputsWith resistive load, inductive load with external suppressor circuit, combination within a group
Group 1: Q1 to Q4
Parallel connection of outputsNumber of outputs [max.]
4
Parallel connection of outputsMax. total current
2 A
Inductive load to EN 60947-5-1Without external suppressor circuitDC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H Utilization factor
0.25 g
Inductive load to EN 60947-5-1Without external suppressor circuitDC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H Duty factor
100 % DF
Inductive load to EN 60947-5-1Without external suppressor circuitT0.95 = 15 ms, R = 48 Ω, L = 0.24 H Utilization factor
0.25 g
Inductive load to EN 60947-5-1Without external suppressor circuitT0.95 = 15 ms, R = 48 Ω, L = 0.24 H Duty factor
100 % DF
Inductive load to EN 60947-5-1With external suppressor circuitUtilization factor
1 g
Inductive load to EN 60947-5-1With external suppressor circuitDuty factor
100 % DF
Inductive load to EN 60947-5-1With external suppressor circuitMax. switching frequency, max. duty factor
Depending on the suppressor circuit Operations
Supply voltage UAux
Power loss [P]
1 W

Design verification as per IEC/EN 61439

Technical data for design verification
Static heat dissipation, non-current-dependent [Pvs]
1 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

PLC's (EG000024) / Logic module (EC001417)
Electric engineering, automation, process control engineering / Control / Programmable logic control (SPS) / Logic module (ecl@ss10.0.1-27-24-22-16 [AKE539014])
Supply voltage AC 50 Hz
0 - 0 V
Supply voltage AC 60 Hz
0 - 0 V
Supply voltage DC
20.4 - 28.8 V
Voltage type of supply voltage
DC
Switching current
0.5 A
Number of analogue inputs
0
Number of analogue outputs
0
Number of digital inputs
4
Number of digital outputs
4
With relay output
No
Number of HW-interfaces industrial Ethernet
0
Number of interfaces PROFINET
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
0
Number of HW-interfaces parallel
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces other
2
With optical interface
No
Supporting protocol for TCP/IP
No
Supporting protocol for PROFIBUS
No
Supporting protocol for CAN
No
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for MODBUS
No
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for SERCOS
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
No
Radio standard Bluetooth
No
Radio standard WLAN 802.11
No
Radio standard GPRS
No
Radio standard GSM
No
Radio standard UMTS
No
IO link master
No
Redundancy
No
With display
No
Degree of protection (IP)
IP20
Basic device
No
Expandable
Yes
Expansion device
Yes
With timer
No
Rail mounting possible
Yes
Wall mounting/direct mounting
Yes
Front build in possible
No
Rack-assembly possible
No
Suitable for safety functions
No
Category according to EN 954-1
None
SIL according to IEC 61508
None
Performance level acc. EN ISO 13849-1
None
Appendant operation agent (Ex ia)
No
Appendant operation agent (Ex ib)
No
Explosion safety category for gas
None
Explosion safety category for dust
None
Width
35.5 mm
Height
90 mm
Depth
58 mm

Approvals

UL File No.
E205091
UL Category Control No.
NRAQ/7
North America Certification
UL listed
Degree of Protection
IEC: IP20, UL/CSA Type: -

Dimensions

2723DIM-101