Delivery program

Product Type
Packaged Units
Actuator
Pushbutton
Mounting type
Flush mounted
Surface mounted
Power supply
Battery
Mains
Actuation Function
Shading
Pushbutton compatibility
55 mm (Universal)
Rocker Pitch
1-gang
Color
Pure White

Technical data ETIM 7.0

Installation bus systems (EG000032) / Shutting actuator for bus system (EC001330)
Electric engineering, automation, process control engineering / Electrical installation, device / Bus system / Shutting actuator for bus system (ecl@ss10.0.1-27-14-31-28 [AKE296014])
Bus system KNX
No
Bus system KNX radio
No
Bus system radio frequent
Yes
Bus system LON
No
Bus system Powernet
No
Other bus systems
Other
Radio frequent bidirectional
Yes
Mounting method
Flush mounted (plaster)
Width in number of modular spacings
3
Bus connection included
Yes
Bus module detachable
No
Local operation/hand operation
No
With LED indication
Yes
Number of inputs
0
Switching current (resistive)
6 A
Max. switching power
1380 W
Max. number of venetian-blind outputs
1
With switch function
Yes
Type of current
AC
Degree of protection (IP)
IP20
Min. depth of built-in installation box
26 mm