General specifications
Product name
Eaton Bussmann series photovoltaic fuses
Part no.
PV-315A-2XL-B
EAN
5996516000878
Product Length/Depth
217 millimetre
Product height
82 millimetre
Product width
94 millimetre
Product weight
2657 gram
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified
Product Tradename
None
Product Type
High speed photovoltaic fuse
Product Sub Type
None
Electrical data
Amperage Rating
315 A
Voltage rating
1000 Vdc
Interrupt rating
33 kAIC
Class
Class gPV
Product specifications
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL-B
Fuse indicator
Centre fuse status indicator
Fuse size
2XL

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / HRC fuse (EC004556)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Safety fuse inserts (unspecified) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
2XL
Type of current
DC
Rated voltage AC
V
Rated voltage DC
1000 V
Rated current
315 A
Utilization category
gPV (photovoltaic protection)
Breaking capacity
33 kA
Colour code
White
Type of fuse status indicator
Centre fuse status indicator
Power loss at rated current
75 W
Mounting holes
M10
Centre-to-centre distance of connections
160 mm