General specifications
Product name
Eaton Bussmann series photovoltaic fuses
Part no.
PV-250ANH2-B
EAN
5027590505888
Product Length/Depth
54 millimetre
Product height
61 millimetre
Product width
150 millimetre
Product weight
434 gram
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269
CSA Certified
UL Listed
Product Tradename
None
Product Type
High speed photovoltaic fuse
Product Sub Type
None
Electrical data
Amperage Rating
250 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Product specifications
Application
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-ANH2-B
Fuse indicator
Combination fuse status indicator
Fuse size
NH2
Compatible fuse holders
Suitable for
SD2-D-PV NH Fuse base

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / HRC fuse (EC004556)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Safety fuse inserts (unspecified) (ecl@ss13-27-14-20-90 [BAB264016])
Fuse system according to IEC 60269
Other
Fuse construction type according to IEC 60269
Type of current
DC
Rated voltage AC
V
Rated voltage DC
1000 V
Rated current
250 A
Utilization category
gPV (photovoltaic protection)
Breaking capacity
50 kA
Colour code
White
Type of fuse status indicator
Combination fuse status indicator
Power loss at rated current
38 W
Mounting holes
M10
Centre-to-centre distance of connections
111 mm