EVC-A-32S200000 EV Charging Station A series

Delivery program

Product range
EVC
Basic function
EV Charging station

Technical data ETIM 7.0

Industrial socket/plug applications (EG000014) / Charging device E-Mobility (EC002883)
Electric engineering, automation, process control engineering / Electrical installation, device / Charging components E-Mobility / Charging device E-Mobility (ecl@ss10.0.1-27-14-47-01 [AFX245003])
Installation side connection model
Single phase
Number of charging units
1
Max. power per charging point
7.4 kW
Nominal connection power
7.4 kW
Width
240 mm
Height
495 mm
Depth
163 mm
Mounting method
Wall mounting
Number of vehicle connectors Type 1
0
Number of vehicle connectors Type 1 CCS
0
Number of vehicle connectors Type 2
0
Number of vehicle connectors Type 2 CCS
0
Number of socket outlets Type 2
1
Number of vehicle connectors GB AC
0
Number of vehicle connectors GB DC
0
Number of socket outlets GB
0
Number of socket outlets Type 3
0
Number of vehicle connectors CHAdeMO
0
Number of CEE socket outlets
0
Number of household socket outlets
0
With house connection box
Yes
Number of earth leakage circuit breakers type A
1
Number of earth leakage circuit breakers type B
0
With circuit breaker
No
With communication interface
No
With energy meter
No
Function access control
No
With load management
No
Material housing
Plastic
Degree of protection (IP)
IP54
Impact strength
IK08