Dodavatelský program

Typ produktu
Tlačítko
Typ montáže
Povrchová montáž
Napájení
Baterie
Kompatibilita tlačítek
55 mm (Universal)
Rozteč vahadla
4 soupravy

Technická data podle ETIM 9.0

Installation bus systems (EG000032) / Hand-/wall sensor for bus system (EC001587)
Electric engineering, automation, process control engineering / Electrical installation, device / Bus system / Hand/Wall sensor for bus system (ecl@ss13-27-14-31-48 [ACN429016])
Bus system KNX
No
Bus system KNX-RF (Radio Frequent)
No
Bus system radio frequent
Yes
Bus system LON
No
Other bus systems
None
Radio frequent bidirectional
Yes
Mounting method
Surface mounted
With bus connection
Yes
Model
Other
Number of channels
4
Material
Plastic
Material quality
Thermoplastic
Surface protection
Untreated
Surface finishing
Matt
Colour
Grey
RAL-number (similar)
7035
Transparent
No