Delivery program

Product Range
Copa
Function
Cover Plates Options
No. of gang
2 Gang
Front plate colour
Satin Bronze
Front plate material
Stainless Steel
Front plate / module dimensions
147 x 86 mm
Front plate depth
5.8 mm
Weight (kgs)
0.048 kgs
Finish / Color
Satin Bronze

Technical data ETIM 7.0

Domestic switching devices (EG000013) / Cover frame for domestic switching devices (EC000007)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Cover frame (ecl@ss10.0.1-27-14-40-01 [AAB932014])
Number of units
1
Mounting direction
Horizontal
Number of units horizontal
0
Number of units vertical
0
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of gangs
0
With mounting grid
No
Suitable for flush-mounted installation
Yes
Suitable for floor box
No
Suitable for wall duct
No
Suitable for built-in installation
Yes
Label space/information surface
No
Material
Metal
Material quality
Brass
Halogen free
Yes
Surface protection
Lacquered
Surface finishing
Matt
Colour
Brass
RAL-number (akin)
0
Transparent
No
With hinged lid
No
Degree of protection (IP)
IP3X
Impact strength
Type of fastening
Engage (snap)
Width
10 mm
Height
100 mm
Depth
150 mm
Built-in width
148 mm
Built-in height
86 mm
Diameter bore hole (opening)
0 mm