CHM1DUN-M MFH 10x38 1 Pole Fuse + 1 Pole Neutral

Delivery program

Product range
Fuse
Basic function
Fuse-holder
Field of application
low voltage
Rated current [I]
32 A
Rated voltage
AC 690 V
Size
10 x 38 mm
Number of poles
1P + N
Standard/Approval
IEC
Standards/Regulations
IEC 60269-2

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Holder for cylindrical fuse (EC002705)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Holder for cylindrical fuse (ecl@ss10.0.1-27-14-21-21 [ADI305007])
Nominal voltage
690 V
Mounting method
DIN rail
For fuse size
10x38 mm
Number of poles
1
Concurrently switching N-neutral
No
Lockable
No
Optical defect indication
No
Width in number of modular spacings
2
Built-in depth
50 mm
Degree of protection (IP)
IP20