CH141DI-48U 1P 14x51 48V Fuse Holder

Delivery program

Product range
Fuse
Basic function
Fuse-holder
Field of application
low voltage
Rated current [I]
50 A
Rated voltage
AC 48 V
Size
14 x 51 mm
Status indicator
with indicator
Number of poles
1P
Standard/Approval
IEC

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Holder for cylindrical fuse (EC002705)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Holder for cylindrical fuse (ecl@ss10.0.1-27-14-21-21 [ADI305007])
Nominal voltage
48 V
Mounting method
DIN rail
For fuse size
14x51 mm
Number of poles
1
Concurrently switching N-neutral
No
Lockable
Yes
Optical defect indication
Yes
Width in number of modular spacings
1.5
Built-in depth
51.5 mm
Degree of protection (IP)
IP20