CCP-2-30M Comp Circuit Protec 2Pole 10X38MM Midget

Delivery program

Product range
Control
Basic function
Fused disconnector
Field of application
low voltage
Rated current [I]
30 A
Rated voltage
AC 240 V
Construction size
UL midget
IEC 10 x 38
Utilization category
AC23A
Protection
IP20
Breaking Capacity
10 kA
Number of poles
2P
usable for size/applications
fuse-links FNM, FNQ, KTK, BAF, KLM
Standard/Approval
UL
IEC
Standards/Regulations
UL 508

Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Fuse switch disconnector (EC001040)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Off-load switch, circuit breaker, control switch / Fuse switch disconnector (ecl@ss10.0.1-27-37-14-01 [AKF058013])
Version as main switch
No
Version as safety switch
No
Max. rated operation voltage Ue AC
240 V
Rated permanent current Iu
30 A
Rated operation power at AC-23, 400 V
kW
Conditioned rated short-circuit current Iq
10 kA
Rated short-time withstand current lcw
10 kA
Suitable for fuses
Other
Number of poles
2
With error protection
No
Type of electrical connection of main circuit
Screw connection
Cable entry
Other
Equipped with connectors
Yes
Suitable for ground mounting
No
Suitable for front mounting 4-hole
No
Suitable for busbar mounting
Yes
Type of control element
Rocker lever
Position control element
Front side
Motor drive optional
No
Motor drive integrated
No
Version as emergency stop installation
No
Degree of protection (IP), front side
IP20