Delivery program

Product Range
Copa
COPA insert
Black Insert
Function
Switches
Current rating [Amperage]
50 A
Rated operating voltage [Volts]
250V~
No. of gang
1 Gang
Switch type
Double Pole
Types conform to (Standards)
BS EN 60669-1
IEC 60669-1
Front plate colour
Black
Front plate material
Thermoplastic
Rocker colour
Black
Rocker material
Urea
Base colour
Grey
Base material
Thermoplastic
Front plate / module dimensions
145 x 84 mm
Front plate depth
6.5 mm
Fixing Centres
120.6 mm
Recommended Minimum back box depth
47 mm
Weight (kgs)
0.13 kgs
Contact material
Silver
Nickel
Terminal material
Brass
Terminal Screw Details
Zinc Coated Steel with clear Passivation
Terminal capacity (L.N & E)
3 x 4.0mm²
or 2 x 6.0mm²
or 1 x 10.0mm² mm²
Terminal screw head design
Combination Head
IP Rating
IP20

Technical data ETIM 7.0

Domestic switching devices (EG000013) / Switch (EC001590)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Switch (ecl@ss10.0.1-27-14-40-53 [ACN451011])
Wiring system
2-pole switch
Method of operation
Rocker/button
Assembly arrangement
Basic element with full cover plate
Number of modules (module system)
0
Push button switch
Yes
Number of rockers
1
Mounting method
Flush mounted (plaster)
Type of fastening
Screw mounting
With mounting plate
No
Material
Plastic
Material quality
Duroplast
Halogen free
Yes
Surface protection
Untreated
Surface finishing
Matt
Colour
Black
RAL-number (akin)
0
Label space/information surface
No
Illumination
Yes
Function lighting
Illuminated (on)
Type of lighting
Not included
Suitable for degree of protection (IP)
IP3X
Nominal voltage
240 V
Rated current
50 A
Switching current for fluorescent lamps
50 AX
Feedback-signal contact
No
Connection type
Screwed terminal
Washing machine switch
No
Width of device
86 mm
Height of device
146 mm
Depth of device
45 mm
Built-in depth
25 mm
Min. depth of built-in installation box
47 mm