Delivery program

Product range
Fuse
Basic function
Fuse-link
Field of application
Overcurrent NON SMD
Rated current [I]
5 A
Rated voltage
AC 240 V
Construction size
BS1362 plug fuse
Size
6.3 x 25 mm
Utilization category
gL/gG
Breaking Capacity
6 kA
usable for size/applications
use in BS1363 plugs
Standard/Approval
BS
Shape
cylindrical
Standards/Regulations
BS1362
IEC 60269-3

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Miniature fuse (EC000035)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse inserts / Miniature fuse (ecl@ss10.0.1-27-14-20-01 [AFZ796015])
Connection type
Other
Voltage type
AC
Release characteristic
Fast (F)
Model
Ceramic fuse
Rated current
5 A
Rated voltage
240 V
Dimensions
Other
Optical defect indication
No