Delivery program

Product Range
Copa Fix
Function
Other Accessories
Current rating [Amperage]
20 VA
Rated operating voltage [Volts]
230V~
No. of gang
1 Gang
Types conform to (Standards)
BS EN 61558-1
BS EN 61558-2-5
IEC 61558-1
IEC 61558-2-5
Front plate colour
Stainless Steel
Front plate material
Stainless Steel
Base colour
Brown
Base material
Urea
Front plate / module dimensions
148 x 87 mm
Front plate depth
5.8 mm
Fixing Centres
120.6 mm
Recommended Minimum back box depth
47 mm
Weight (kgs)
0.68 kgs
Contact material
Silver
Nickel
Terminal material
Brass
Terminal Screw Details
Zinc Coated Steel with clear Passivation
Terminal capacity (L.N & E)
L + N = 3 x 1.0mm²
2 x 1.5mm²
or 1 x 2.5mm²
- E = 6 x 1.0mm²
or 4 x 1.5mm² mm²
Terminal screw head design
Combination Head
IP Rating
IP20
Finish / Color
Stainless Steel

Technical data ETIM 7.0

Domestic switching devices (EG000013) / Razor socket outlet (EC000186)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Electric razor socket (ecl@ss10.0.1-27-14-40-36 [AKE347013])
Assembly arrangement
Basic element with central cover plate
Number of modules (module system)
0
Mounting method
Flush mounted (plaster)
With hinged lid
No
Voltage reversible
Yes
Nominal voltage low value
110 V
Nominal voltage high value
240 V
Material
Metal
Material quality
Stainless steel
Halogen free
Yes
Surface protection
Lacquered
Surface finishing
Matt
Colour
Stainless steel
RAL-number (akin)
0
Transparent
No
Amperage
2 A
Width of device
86 mm
Height of device
146 mm
Depth of device
50 mm
With built-in installation box
No
Min. depth of built-in installation box
47 mm