B220NSS B220NSS
Connection unit, 13A, unswitched, neon, stainless steel
Connection Unit, Copa Fix, Connection Units, Current rating Amperage 13 A, Volts 250V~, No. of gang 1 Gang, Types conform to (Standards) BS 1363-4, Front plate colour Stainless Steel, Stainless Steel, Base colour Grey, Base material Thermoplastic, Front plate / module dimensions 87 x 87 mm, Front plate depth 5.8 mm, Fixing Centres 60.3 mm, Recommended Minimum back box depth 25 mm, Weight (kgs) 0.101 kgs, Silver, Nickel, Brass, Zinc Coated Steel with clear Passivation, Terminal capacity (L.N & E) 4 x 2.5mm², or 2 x 4.0mm² mm², Terminal screw head design Combination Head, IP20, Stainless Steel
Delivery program
Product Range
Copa Fix
Function
Connection Units
Current rating [Amperage]
13 A
Rated operating voltage [Volts]
250V~
No. of gang
1 Gang
Types conform to (Standards)
BS 1363-4
Front plate colour
Stainless Steel
Front plate material
Stainless Steel
Base colour
Grey
Base material
Thermoplastic
Front plate / module dimensions
87 x 87 mm
Front plate depth
5.8 mm
Fixing Centres
60.3 mm
Recommended Minimum back box depth
25 mm
Weight (kgs)
0.101 kgs
Contact material
Silver
Nickel
Nickel
Terminal material
Brass
Terminal Screw Details
Zinc Coated Steel with clear Passivation
Terminal capacity (L.N & E)
4 x 2.5mm²
or 2 x 4.0mm² mm²
or 2 x 4.0mm² mm²
Terminal screw head design
Combination Head
IP Rating
IP20
Finish / Color
Stainless Steel
Technical data ETIM 7.0
Domestic switching devices (EG000013) / Appliance connector (EC003546)
Nominal current
A
Colour
Grey
Model
Standard
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center