Delivery program

Product Range
Copa Fix
Function
Sockets
Current rating [Amperage]
13 A
Rated operating voltage [Volts]
250V~
No. of gang
2 Gang
Types conform to (Standards)
BS 1363-2
Front plate colour
Stainless Steel
Front plate material
Stainless Steel
Base colour
Grey
Base material
Thermoplastic
Front plate / module dimensions
148 x 87 mm
Front plate depth
5.8 mm
Fixing Centres
120.6 mm
Recommended Minimum back box depth
25 mm
Weight (kgs)
0.139 kgs
Contact material
Silver
Nickel
Terminal material
Brass
Terminal Screw Details
Zinc Coated Steel with clear Passivation
Terminal capacity (L.N & E)
L, N & E in Base =
2 x 4.0mm²
or 1 x 6.0mm²
Earth on Strap =
1 x 4.0mm²
or 1 x 6.0mm² mm²
Terminal screw head design
Combination Head
IP Rating
IP20
Finish / Color
Stainless Steel