B111SS B111SS
Socket outlet, 13A, 1G, unswitched, stainless steel
Socket 13A, Copa Fix, Amperage 13 A, Volts 250V~, No. of gang 1 Gang, Types conform to (Standards) BS 1363-2, Front plate colour Stainless Steel, Front plate material Stainless Steel, Front plate / module dimensions 87 x 87 mm, Front plate depth 5.8 mm, Fixing Centres 60.3 mm, Recommended Minimum back box depth 25 mm, Weight (kgs) 0.082 kgs, Contact material Silver, Nickel, Brass, Zinc Coated Steel with clear Passivation, Terminal capacity (L.N & E) L, N & E in Base =, 2 x 4.0mm², or 1 x 6.0mm² mm²
Delivery program
Product Range
Copa Fix
Function
Sockets
Current rating [Amperage]
13 A
Rated operating voltage [Volts]
250V~
No. of gang
1 Gang
Types conform to (Standards)
BS 1363-2
Front plate colour
Stainless Steel
Front plate material
Stainless Steel
Base colour
Grey
Base material
Thermoplastic
Front plate / module dimensions
87 x 87 mm
Front plate depth
5.8 mm
Fixing Centres
60.3 mm
Recommended Minimum back box depth
25 mm
Weight (kgs)
0.082 kgs
Contact material
Silver
Nickel
Nickel
Terminal material
Brass
Terminal Screw Details
Zinc Coated Steel with clear Passivation
Terminal capacity (L.N & E)
L, N & E in Base =
2 x 4.0mm²
or 1 x 6.0mm² mm²
2 x 4.0mm²
or 1 x 6.0mm² mm²
Terminal screw head design
Combination Head
IP Rating
IP20
Finish / Color
Stainless Steel
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center