Delivery program

Product Range
Copa Fix
Function
Switches
Current rating [Amperage]
10 AX (100 Watt Self Ballasted Lamp(s) (SBL))
Rated operating voltage [Volts]
250V~
No. of gang
1 Gang
Switch type
Intermediate
Types conform to (Standards)
BS EN 60669-2-1
BS EN 60669-1
IEC 60669-2-1
IEC 60669-1
Front plate colour
Stainless Steel
Front plate material
Stainless Steel
Rocker colour
White
Rocker material
Urea
Base colour
Grey
Base material
Thermoplastic
Front plate / module dimensions
87 x 87 mm
Front plate depth
5.8 mm
Fixing Centres
60.3 mm
Recommended Minimum back box depth
25 mm
Weight (kgs)
0.081 kgs
Contact material
Silver
Nickel
Terminal material
Brass
Terminal Screw Details
Zinc Coated Steel with clear Passivation
Terminal capacity (L.N & E)
4 x 1.5mm²
or 2 x 2.5mm²
or 1 x 4.0mm² mm²
Terminal screw head design
Combination Head
IP Rating
IP20
Finish / Color
Stainless Steel

Technical data ETIM 7.0

Domestic switching devices (EG000013) / Switch (EC001590)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Switch (ecl@ss10.0.1-27-14-40-53 [ACN451011])
Wiring system
Intermediate switch
Method of operation
Rocker/button
Assembly arrangement
Basic element with full cover plate
Number of modules (module system)
0
Push button switch
Yes
Number of rockers
1
Mounting method
Flush mounted (plaster)
Type of fastening
Screw mounting
With mounting plate
No
Material
Metal
Material quality
Stainless steel
Halogen free
Yes
Surface protection
Lacquered
Surface finishing
Matt
Colour
Stainless steel
RAL-number (akin)
0
Label space/information surface
No
Illumination
No
Function lighting
Illuminated (on)
Type of lighting
Not included
Suitable for degree of protection (IP)
IP3X
Nominal voltage
240 V
Rated current
10 A
Switching current for fluorescent lamps
10 AX
Feedback-signal contact
No
Connection type
Screwed terminal
Washing machine switch
No
Width of device
86 mm
Height of device
86 mm
Depth of device
35 mm
Built-in depth
25 mm
Min. depth of built-in installation box
25 mm