Delivery program

Product Range
Copa
Function
Other Accessories
Types conform to (Standards)
BS 5733
Weight (kgs)
0.01 kgs
Finish / Color
Stainless Steel

Technical data ETIM 7.0

Domestic switching devices (EG000013) / Accessories for domestic switching devices (EC002554)
Electric engineering, automation, process control engineering / Electrical installation, device / Installation switch set / Domestic switching devices (accessories) (ecl@ss10.0.1-27-14-40-66 [ACN548011])
Type of accessory
Other
Width
12 mm
Height
18 mm
Depth
12 mm