Technical data ETIM 8.0
Low-voltage industrial components (EG000017) / Current transformer (EC002048)
Electric engineering, automation, process control engineering / Signal processing / Transformer / Current transformer (ecl@ss10.0.1-27-21-09-02 [AAB626014])
Model
Through-feed current converter
Primary rated current
1600 A
Secondary rated current
5 A
Secondary rated apparent power
10 VA
Accuracy class
3
Over current limiting factor
FS 10
Calibrated
No
With shock protection
No
Height opening
65 - 65 mm
Width opening
80 - 80 mm
Opening diameter
65 mm
Snap mounting
Yes
With copper rail
No
Secondary connection
Screw connection
Number of primary inputs
1
-
(Web)
-
Asset
-
Asset
-
Asset
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center