General specifications
Product name
Eaton Distribution parts
Part no.
HF3B-300/5A
EAN
5703498700142
Product Length/Depth
54 millimetre
Product height
28 millimetre
Product width
60 millimetre
Product weight
0.15 kilogram
Compliances
RoHS conform
Product Tradename
None
Product Type
Distribution parts
Product Sub Type
None
Public Consumption
Yes
PDH Status
Active
Product Family Description
ES-PMCC-PDC-Eaton Distribution parts
Globally Marketable
Yes
Product Specification Details
Accuracy class (ratio)
3
Height opening [7EF004778]
mm
Model
Through-feed current converter
Mounting method
Snap mounting
Nominal current
300 A
Number of inputs (primary)
1
Opening diameter
23 mm
Opening diameter [7EF005153]
mm
Opening height
mm
Opening height - max
23 mm
Opening width - max
30 mm
Over current limiting factor
FS 5
Primary rated current [7EF007405]
A
Secondary connection
Screw connection
Secondary current input
5 A
Secondary rated apparent power
2.5 V·A
Secondary rated apparent power [7EF007470]
V·A
Secondary rated current [7EF007471]
A
Width opening
mm
Width opening [7EF004565]
mm
Technical data ETIM 8.0
Low-voltage industrial components (EG000017) / Current transformer (EC002048)
Electric engineering, automation, process control engineering / Signal processing / Transformer / Current transformer (ecl@ss10.0.1-27-21-09-02 [AAB626014])
Model
Through-feed current converter
Primary rated current
300 A
Secondary rated current
5 A
Secondary rated apparent power
2.5 VA
Accuracy class
3
Over current limiting factor
FS 5
Calibrated
No
With shock protection
No
Height opening
23 - 23 mm
Width opening
30 - 30 mm
Opening diameter
23 mm
Snap mounting
Yes
With copper rail
No
Secondary connection
Screw connection
Number of primary inputs
1
-
(Web)
-
Asset
-
Asset
-
Asset
-
Asset
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center