7.2WFNHO50 7.2KV 50A MOTOR START FUSE
Motor fuse-link, medium voltage, 50 A, AC 7.2 kV, 40 kA, 76 x 403 mm, back-up, BS, with striker
Fuse, Motor fuse-link, medium voltage, 50 A, AC 7.2 kV, 76 x 403 mm, back-up, BS, with striker, cylindrical, offset bolted tags, motor protection, BS2692-1, IEC 60282-1, Breaking Capacity 40 kA
Delivery program
Product range
Fuse
Basic function
Motor fuse-link
Field of application
medium voltage
Rated current [I]
50 A
Rated voltage
AC 7.2 kV
Size
76 x 403 mm
Utilization category
back-up
Status indicator
with striker
Breaking Capacity
40 kA
usable for size/applications
motor protection
Standard/Approval
BS
Shape
cylindrical
offset bolted tags
offset bolted tags
Standards/Regulations
BS2692-1
IEC 60282-1
IEC 60282-1
Technical data ETIM 8.0
Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Safety fuse systems (unspecified) (ecl@ss10.0.1-27-14-21-90 [BAB265011])
Rated current
50 A
Rated voltage
7.2 kV
Voltage type
AC
Rated frequency
50 - 50 Hz
Breaking capacity
40 kA
Utilization category
Other
Application
Motor protection
Length
403 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
Yes
Standard
British Standard
Release characteristic
Other
Installation technique
Air
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center