7.2WFNHO40 7.2KV 40A MOTOR START FUSE
Motor fuse-link, medium voltage, 40 A, AC 7.2 kV, 76 x 403 mm, back-up, BS, with striker
Fuse, Motor fuse-link, medium voltage, 40 A, AC 7.2 kV, 76 x 403 mm, back-up, BS, with striker, cylindrical, offset bolted tags, motor protection, BS2692-1, IEC 60282-1, Breaking Capacity 40 kA
General specifications
Product name
Eaton Bussmann series medium voltage motor fuse
Part no.
7.2KV 40A MOTOR START FUSE
EAN
5027590488709
Product Length/Depth
403 millimetre
Product height
76 millimetre
Product width
76 millimetre
Product weight
4400 gram
Compliances
BS 2692-1
Product Tradename
None
Product Type
Medium voltage motor fuse
Product Sub Type
None
Electrical data
Amperage Rating
40 A
Voltage rating
7.2 kV
Breaking capacity
40 A
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
18.2 ohms
Product specifications
Application
Motor protection
Fuse indicator
Non Indicating
Fuse size
76 x 403 mm
Standard
British Standard
Compatible fuse clip
Used with
A3354730 Nickel-plated copper fuse clip
Technical data ETIM 8.0
Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Safety fuse systems (unspecified) (ecl@ss10.0.1-27-14-21-90 [BAB265011])
Rated current
40 A
Rated voltage
7.2 kV
Voltage type
AC
Rated frequency
50 - 50 Hz
Breaking capacity
0.04 kA
Utilization category
Other
Application
Motor protection
Length
403 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
Yes
Standard
British Standard
Release characteristic
Other
Installation technique
Air
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center