7.2WFNHO100 7.2KV 100A MOTOR START FUSE
Motor fuse-link, medium voltage, 100 A, AC 7.2 kV, 40 kA, 76 x 403 mm, back-up, BS, with striker
Fuse, Motor fuse-link, medium voltage, 100 A, AC 7.2 kV, 76 x 403 mm, back-up, BS, with striker, cylindrical, offset bolted tags, motor protection, BS2692-1, IEC 60282-1, Breaking Capacity 40 kA
Delivery program
Product range
Fuse
Basic function
Motor fuse-link
Field of application
medium voltage
Rated current [I]
100 A
Rated voltage
AC 7.2 kV
Size
76 x 403 mm
Utilization category
back-up
Status indicator
with striker
Breaking Capacity
40 kA
usable for size/applications
motor protection
Standard/Approval
BS
Shape
cylindrical
offset bolted tags
offset bolted tags
Standards/Regulations
BS2692-1
IEC 60282-1
IEC 60282-1
Technical data ETIM 7.0
Aparatos de protección y fusibles (EG000020) / Medium-/high voltage fuse (EC003507)
Corriente nominal
100
Tensión nominal
7.2
Tipo de tensión
EV000460
Frecuencia nominal
50 - 50
Capacidad de desconexión
40
Categoría de uso
EV000154
Función
EV021971
Longitud
403
Diámetro
76
Con cebador
Yes
Tipo de disparo
EV000154
Sistema de instalación
EV021474
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center