General specifications
Product name
Eaton Bussmann series medium voltage motor fuse
Part no.
7.2WFNHA50
EAN
5027590488594
Product Length/Depth
403 millimetre
Product height
76 millimetre
Product width
76 millimetre
Product weight
4400 gram
Compliances
CE
Product Tradename
None
Product Type
Medium voltage motor fuse
Product Sub Type
None
Globally Marketable
Yes
Electrical data
Amperage Rating
50 A
Voltage rating
7.2 kV
Breaking capacity
40 A
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Product specifications
Application
Motor protection
Fuse size
76 x 403 mm
Standard
British Standard
Compatible fuse clip
Used with
A3354730 Nickel-plated copper fuse clip

Technical data ETIM 8.0

Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Safety fuse systems (unspecified) (ecl@ss10.0.1-27-14-21-90 [BAB265011])
Rated current
50 A
Rated voltage
7.2 kV
Voltage type
AC
Rated frequency
50 - 50 Hz
Breaking capacity
0.04 kA
Utilization category
Other
Application
Motor protection
Length
403 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
Yes
Standard
British Standard
Release characteristic
Other
Installation technique
Air