7.2WFMH7125 7.2KV 125A MOTORSTART 3" FUSE 1242B

Delivery program

Product range
Fuse
Basic function
Motor fuse-link
Field of application
medium voltage
Rated current [I]
125 A
Rated voltage
AC 7.2 kV
Size
76 x 442 mm
Utilization category
back-up
Status indicator
with striker
Breaking Capacity
63 kA
usable for size/applications
motor protection
Standard/Approval
BS
Shape
cylindrical
offset bolted tags
Standards/Regulations
BS2692-1
IEC 60282-1

Technical data ETIM 8.0

Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Safety fuse systems (unspecified) (ecl@ss10.0.1-27-14-21-90 [BAB265011])
Rated current
125 A
Rated voltage
7.2 kV
Voltage type
AC
Rated frequency
50 - 50 Hz
Breaking capacity
63 kA
Utilization category
Other
Application
Motor protection
Length
442 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
Yes
Standard
DIN
Release characteristic
Other
Installation technique
Air