Delivery program
Product range
Fuse
Basic function
Motor fuse-link
Field of application
medium voltage
Rated current [I]
170 A
Rated voltage
AC 5.5 kV
Size
76 x 403 mm
Utilization category
back-up
Status indicator
with striker
Breaking Capacity
60 kA
usable for size/applications
motor protection
Release characteristic [class]
6R
Standard/Approval
US
Shape
cylindrical
Standards/Regulations
ANSI C37-46
Technical data ETIM 8.0
Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Safety fuse systems (unspecified) (ecl@ss10.0.1-27-14-21-90 [BAB265011])
Rated current
170 A
Rated voltage
5.5 kV
Voltage type
AC
Rated frequency
60 - 60 Hz
Breaking capacity
60 kA
Utilization category
Other
Application
Motor protection
Length
403 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
Yes
Standard
IEEE
Release characteristic
R
Installation technique
Air
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center