General specifications
Product name
Eaton Bussmann series medium voltage fuse
Part no.
5.5VFNHA2R
EAN
5027590048699
Product Length/Depth
403 millimetre
Product height
78 millimetre
Product width
78 millimetre
Product weight
4244 gram
Compliances
CE
Product Tradename
None
Product Type
Medium voltage fuse
Product Sub Type
None
Globally Marketable
Yes
Electrical data
Amperage Rating
70 A
Voltage rating
5.5 kV
Breaking capacity
60 A
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
60 Hz
Class
Class back-up
Product specifications
Application
Motor protection
Standard
IEEE
Technical data ETIM 8.0
Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Safety fuse systems / Safety fuse systems (unspecified) (ecl@ss10.0.1-27-14-21-90 [BAB265011])
Rated current
70 A
Rated voltage
5.5 kV
Voltage type
AC
Rated frequency
60 - 60 Hz
Breaking capacity
0.06 kA
Utilization category
Other
Application
Motor protection
Length
403 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
Yes
Standard
IEEE
Release characteristic
R
Installation technique
Air
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center