4ETPN20/10E 20A TP&N ENCLOSED CONTACTOR

Delivery program

Product range
Control
Basic function
Contactor
Field of application
IEC Control Products
Rated current [I]
20 A
Rated voltage
AC 415 V
Size
90 x 105 x 170 mm
Description
Enclosed type
Number of poles
3P + neutral
Standard/Approval
BS
Standards/Regulations
BS EN 60947-4-1