4EFP20/10U 20A 4 POLE OPEN CONTACTOR

Delivery program

Product range
Control
Basic function
Contactor
Field of application
IEC Control Products
Rated current [I]
20 A
Rated voltage
AC 415 V
Description
block type
with integral control circuit protection
Number of poles
4P
Standard/Approval
BS
IEC
Standards/Regulations
IEC 60947-4-1