300506 NdRBM-20/2/C/003-F-OL

General specifications
Product name
Eaton Moeller series xPole - NdRBM RCBO - residual-current circuit breaker with overcurrent protection
Part no.
NdRBM-20/2/C/003-F-OL
EAN
9010238814424
Product Length/Depth
86 millimetre
Product height
75 millimetre
Product width
37 millimetre
Product weight
0.25 kilogram
Compliances
RoHS conform
Product Tradename
xPole - NdRBM
Product Type
RCBO - Residual-current circuit breaker with overcurrent protection
Product Sub Type
None
Delivery program
Amperage Rating
20 A
Rated current
20 A
Technical Data - Electrical
Leakage current type
F
Surge current capacity
3 kA
Disconnection characteristic
Short-time delayed
Technical Data - Mechanical
Built-in depth
70 mm