3.6WFFNO160 3.6KV 160Amp 3" 'O' Motorstart Fuse N/S

Delivery program

Product range
Fuse
Basic function
Motor fuse-link
Field of application
medium voltage
Rated current [I]
160 A
Rated voltage
AC 3.6 kV
Size
76 x 337 mm
Utilization category
back-up
Status indicator
no striker
Breaking Capacity
50 kA
usable for size/applications
motor protection
Standard/Approval
BS
Shape
cylindrical with offset bolted tags
Standards/Regulations
BS2692-1

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Medium-/high voltage fuse (EC003507)
Rated current
160 A
Rated voltage
3.6 kV
Voltage type
AC
Rated frequency
50 - 50 Hz
Breaking capacity
50 kA
Utilization category
Other
Application
Motor protection
Length
254 mm
Diameter
76 mm
Performance category according to IEC 60282-1
Back-up
With striker
No
Standard
British Standard
Release characteristic
Other
Installation technique
Air