2D-AUX1 +1 AUX (1N/O+1N/C) FITTED

Delivery program

Product range
Control
Basic function
Contactor accessory
Field of application
IEC Control Products
Rated current [I]
5 A
Rated voltage
AC 250 V
Description
auxillary contact
1 x normally open and 1 x normally closed contacts
Number of poles
2P
usable for size/applications
type 2D contactor
Standard/Approval
BS
IEC
Standards/Regulations
IEC 60947-4-1