Delivery program

Mounting type
Floor standing distribution board
Surface mounted
Flush mounted
Features
DIN-rai with 2 fixed mounting towers
Mounting position
horizontal
Device mounting positions
vertikal
Width
1000 mm
Suitable for width
1000 mm
Modular spacing (space units)
46 SU

Technical data ETIM 7.0

Cabinet enclosures (EG000011) / Component for installation (switchgear cabinet) (EC002620)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Elements for switching cabinet, housing, rack / Component for installation (electrical cabinet) (ecl@ss10.0.1-27-18-28-11 [ACN627011])
Model
Support rail
Suitable for enclosure building width
1000 mm
Suitable for enclosure building height
0 mm
Suitable for enclosure building depth
0 mm
Width
210 mm
Height
130 mm
Depth
940 mm
Max. load capacity
0 kg
Material
Metal
Colour
Stainless steel
RAL-number
0