Delivery program

Mounting type
Surface mounted
Material
Sheet steel
Degree of Protection
IP30
Surface finish
With powder coating
Height
1260 mm
Suitable for height
1260 mm
Colour
light gray (RAL 7035)

Technical data ETIM 7.0

Cabinet enclosures (EG000011) / Side/back panel (switchgear cabinet) (EC002524)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Panel (electrical cabinet) / Side/back panel (electrical cabinet) (ecl@ss10.0.1-27-18-21-01 [AKE423014])
Suitable as side panel
Yes
Suitable as rear panel
No
Modular spacing
0 mm
Suitable for enclosure building width
38.5 mm
Suitable for enclosure building depth
226.75 mm
Width
38.5 mm
Height
1260 mm
Material
Steel
Surface finishing
Powder coating
Colour
Grey
RAL-number
7035
With cable entry
No
Number of height units
0
With lock
No