Technical data ETIM 7.0

Cabinet enclosures (EG000011) / Enclosure/switchgear cabinet (empty) (EC000261)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Electrical cabinet (empty) / Electrical cabinet (ecl@ss10.0.1-27-18-01-01 [AGZ056016])
Width
570 mm
Height
347 mm
Depth
410 mm
Material
Steel
Material quality
Other
Surface finishing
Powder coating
Colour
Other
RAL-number
7035
With mounting plate
No
Mounting plate depth-adjustable
No
Number of locks
0
Floor installation possible
Yes
Wall fastening possible
Yes
Wall build in
No
Pole fastening
No
Tackable
No
Number of doors
1
Suitable for metrical mounting
No
Suitable for outdoor set-up
No
Pitched roof
No
EMC-version
No
With glazed door
Yes
With ventilation door
No
With backside door
No
Impact strength
Degree of protection (IP)
IP30
Degree of protection (NEMA)