Technical data ETIM 7.0

Cabinet enclosures (EG000011) / Ventilator (switchgear cabinet) (EC000320)
Electric engineering, automation, process control engineering / Electrical cabinet, housing, rack / Electrical cabinet air conditioning / Fan (enclosure) (ecl@ss10.0.1-27-18-07-16 [ACN602011])
Number of fans
1
Operating voltage at AC 50 Hz
230 - 230 V
Operating voltage at AC 60 Hz
0 - 0 V
Operating voltage at DC
0 - 0 V
Voltage type
AC
Wall build in
No
Built as slide-in ventilator
No
Air circulator
No
Roof ventilator
Yes
With filter
No
With protective cover
Yes
Volume flow, freeblowing
165 m³/h
Rated power
22 W
EMC-version
No
Noise emission
45 dB(A)
Degree of protection (IP)
Other
Degree of protection (NEMA)
Mounting method
Screw mounting
Suitable for 19 inch rack mounting
No
Colour
Black
RAL-number
9005
Width
120 mm
Height
120 mm
Depth
38 mm