Technical data ETIM 7.0

Low-voltage industrial components (EG000017) / Phase busbar (EC000215)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Component for low-voltage switching technology / Phase busbar (ecl@ss10.0.1-27-37-13-06 [ACN992011])
Number of phases
3
Number of poles
3
Suitable for number of devices
19
Pitch dimensions
0 mm
Cross section
16 mm²
Length
1000 mm
Number of modular spacings
3
Rated permanent current Iu
80 A
Type of electric connection
Fork
Insulated
Yes
Rated surge voltage
0 kV
Conditioned rated short-circuit current Iq
0 kA
Max. rated operation voltage Ue
415 V
Rated short-time withstand current lcw
0 kA
Suitable for devices with N-busbar
No
Suitable for devices with auxiliary switch
No