269350 LTS-L/250/1
H.b.c fuse switch strip NH, 250A, 500V/250A, 690V/200A, size 1
H.b.c fuse switch strip NH, supplied without NH fuse-links, vertical and horizontal mounting positions are both possible, the device is universally suitable for top/bottom cable outgoers, more break-proof, flexible cable connection area , fully isolated, protection against contact as per IEC/EN 60947 bzw. BGV A3, laterally offset vents for preventing flashovers to neighboring switch strips, the base is made of high-temperature-resistant, self-extinguishing, halogen-free fiberglass, the one-piece contact system is corrosion-resistant and cannot be rotated, the copper contacts are nickel-plated, the switch cover is made of glass-fibre reinforced, self-extinguishing, halogen-free fiberglass, the switch cover has large transparent panels that make it possible to see the inscription and the indicator on the NH fuse-links, the moving transparent panels have inspection holes in them, the switch cover can be put in a holding position, including connection area cover, mounting without holes with spike type terminal, equipment supplied with LTS-L/160/00: includes claw terminals and bracket terminals, lTS-L/160/00/3-L: version with lift terminals, 70 mm2 and claw terminals, lTL-L sizes 1, 2, 3: without claw-terminals, without clamp terminals, busbar mounting, size 00: LTS-L/160/00... Clearance 100 mm, mounting without holes / screw fixing can be used optionally depending on the adapter chosen, sizes 1, 2, 3: clearance 185 mm, screw fixing / optionally, mounting without holes, note: connection on top or bottom with M10 screw
Technical data ETIM 6.0
Low-voltage industrial components (EG000017) / In-line fuse base (EC001046)
Electric engineering, automation, process control engineering / Low-voltage switch technology / Off-load switch, circuit breaker, control switch / Fuse strip (ecl@ss8.1-27-37-14-02 [AKF059010])
Model
Fuse switch disconnector
Double interrupting
No
Rated permanent current Iu
250 A
Distance between rail centre, 40 mm
No
Distance between rail centre, 50 mm
No
Distance between rail centre, 60 mm
No
Distance between rail centre, 100 mm
No
Distance between rail centre, 185 mm
Yes
Max. rated operation voltage Ue AC
690 V
Conditioned rated short-circuit current Iq
120 kA
Type of electrical connection of main circuit
Screw connection
Number of poles
3
Construction size fuse insert
NH1
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center