Delivery program

Subrange
Programming accessories
Function
Programming and visualisation software
Software
13 installation languages
Operating systems: Windows XP SP3, Windows Vista (32-bit), Windows 7 (32-bit + 64-bit), Windows 8 (32-bit + 64-bit), Windows 10 (32-bit + 64-bit)
For use with
easy400/500/600/700/800/MFD-…-CP8/CP10

Technical data ETIM 7.0

PLC's (EG000024) / Programming- and engineering software (EC000809)
Electric engineering, automation, process control engineering / Control / Control software / Programming and engineering software (control) (ecl@ss10.0.1-27-24-25-01 [AKE560015])
With editor for programming language IL (Instruction List)
No
With editor for programming language LD (Ladder Diagram)
Yes
With editor for programming language FBD (Function Block Diagram)
No
With editor for programming language ST (structured text)
No
With editor for programming language SFC (Sequential Function Chart)
No
With editor for programming language Flowchart
No
With editor for manufacturer specific programming language
Yes
Suitable for operating system Windows 9x
No
Suitable for operating system Windows NT
No
Suitable for operating system Windows 2000
No
Suitable for operating system Windows XP
Yes
Suitable for operating system Windows ME
No
Suitable for operating system Windows CE
No
Suitable for operating system Linux
No
Suitable for operating system Windows Vista
Yes
Suitable for operating system Windows 2003 Server
No
Suitable for operating system Windows 7
Yes
Suitable for operating system Windows 8
Yes
Suitable for other operating system
Yes
Object library
Integrated
Integrated diagnosis function
Yes
Integrated configuration function
Yes
Integrated evaluation function
Yes
Integrated application configuration function
Yes
Integrated data detection function
Yes
Integrated communication function
Yes
Technology function integrated
No
Put into operation function integrated
Yes
Simulation function integrated
Yes
Integrated motion function
Yes
Integrated analysis function
Yes
Integrated position function
Yes
Maintenance function integrated
Yes
In accordance with IEC 1131-3 (DIN EN 61131-3)
No
Suitable for safety functions
No
SIL according to IEC 61508
None

Approvals

North America Certification
UL/CSA certification not required