265631 NZM-XPC-KIT
Software kit, for NZM and DMI
EL Number (Norway)
4359056
Optional accessories for circuit-breaker series NZM offers a comprehensive portfolio of application possibilities for worldwide use. Modular functional groups make mounting flexible and simple. Note: PC software for direct connection to all new NZM circuit-breakers with electronic releases (IEC and UL/CSA devices) or on the DMI module, including connection cable for NZM. Online display protection parameters and characteristic-curve representations, export possibility to Moeller CurveSelect characteristic-curves program. Warning and release messages: Reading of diagnostic memory also in volt-free status . load currents, display and trend indication. Recording and export options to Excel for load currents and diagnostic messages. Configuration of the DMI motor starter, remote operator configuration of DMI inputs and outputs., display indicators. Only for use in combination with circuit-breakers having electronic releases. Order connecting cable to DMI separately: EASY-USB-CAB. Usable for NZM2(-4), NZM3(-4), NZM4(-4)
General specifications
Product name
Eaton Moeller series NZM electronic accessory
Part no.
NZM-XPC-KIT
EAN
4015082656317
Product Length/Depth
165 millimetre
Product height
70 millimetre
Product width
140 millimetre
Product weight
0.475 kilogram
Compliances
RoHS conform
Product Tradename
NZM
Product Type
Accessories
Product Sub Type
Electronic accessory
Delivery program
Special features
Diagnostics and configuration software for NZM and DMI (local)nPC software for direct connection to all NZM circuit-breakers with electronic releases (IEC and UL/CSA devices), including the connection cable required in order to connect to an NZM device.n• Protection parameter: Online display and curve display, export option to curve characteristics program “Moeller CurveSelect”.n• Warning and release messages: Reading of diagnostic memory also in volt-free state.n• Load currents: Display and trend indication.n• Recording and export options to Excel for load currents and diagnostic messages.n• Configuration of the DMI: Motor starter, remote operator, assignment of the DMI inputs and outputs and displays.
Fitted with:
Potential separation
Used with
NZM4(-4)
NZM3(-4)
Diagnostics, communication
NZM2(-4)
NZM3(-4)
Diagnostics, communication
NZM2(-4)
Technical Data - Electrical
Voltage type
DC
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at DC - min
0 V
Supply voltage at DC - max
0 V
Technical Data - Mechanical
Degree of protection
IP20
Explosion safety category for dust
Other
Explosion safety category for gas
None
Special features
Diagnostics and configuration software for NZM and DMI (local)nPC software for direct connection to all NZM circuit-breakers with electronic releases (IEC and UL/CSA devices), including the connection cable required in order to connect to an NZM device.n• Protection parameter: Online display and curve display, export option to curve characteristics program “Moeller CurveSelect”.n• Warning and release messages: Reading of diagnostic memory also in volt-free state.n• Load currents: Display and trend indication.n• Recording and export options to Excel for load currents and diagnostic messages.n• Configuration of the DMI: Motor starter, remote operator, assignment of the DMI inputs and outputs and displays.
Design verification as per IEC/EN 61439
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
Additional information
SIL (IEC 61508)
None
Technical data ETIM 8.0
Programmable logic controllers PLC (EG000024) / Fieldbus, decentr. periphery - communication module (EC001604)
Electric engineering, automation, process control engineering / Control / Field bus, decentralized peripheral / Field bus, decentralized peripheral - communications module (ecl@ss10.0.1-27-24-26-08 [BAA073013])
Supply voltage AC 50 Hz
0 - 0 V
Supply voltage AC 60 Hz
0 - 0 V
Supply voltage DC
0 - 0 V
Voltage type of supply voltage
DC
Supporting protocol for TCP/IP
No
Supporting protocol for PROFIBUS
No
Supporting protocol for CAN
No
Supporting protocol for INTERBUS
No
Supporting protocol for ASI
No
Supporting protocol for KNX
No
Supporting protocol for Modbus
No
Supporting protocol for Data-Highway
No
Supporting protocol for DeviceNet
No
Supporting protocol for SUCONET
No
Supporting protocol for LON
No
Supporting protocol for SERCOS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for PROFINET CBA
No
Supporting protocol for Foundation Fieldbus
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for AS-Interface Safety at Work
No
Supporting protocol for DeviceNet Safety
No
Supporting protocol for INTERBUS-Safety
No
Supporting protocol for PROFIsafe
No
Supporting protocol for SafetyBUS p
No
Supporting protocol for other bus systems
No
Radio standard Bluetooth
No
Radio standard Wi-Fi 802.11
No
Radio standard GPRS
No
Radio standard eGPRS
No
Radio standard GSM
No
Radio standard LTE
No
Radio standard UMTS
No
IO link master
No
System accessory
No
Degree of protection (IP)
IP20
With potential separation
Yes
Fieldbus connection over separate bus coupler possible
No
Rail mounting possible
No
Wall mounting/direct mounting
No
Front built-in possible
Yes
Rack-assembly possible
No
Suitable for safety functions
No
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Appendant operation agent (Ex ia)
No
Appendant operation agent (Ex ib)
No
Explosion safety category for gas
None
Explosion safety category for dust
Other
Width
140 mm
Height
70 mm
Depth
165 mm
-
Asset
-
Asset
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center