Delivery program

Accessories
General accessories
Basic function accessories
Filament bulbs
high-grade versions from selected manufacturers
Type
24 V/2.0 W
Lifespan to EN 60064 at ta = +25 °C [tmean (AC)]
5000 h
Connection to SmartWire-DT
no

Technical data

General
Ambient temperatureOpen
-25 - +70 °C

Design verification as per IEC/EN 61439

Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+70 °C

Technical data ETIM 7.0

Lamps (EG000028) / Indication- and signalling lamp (EC000399)
Electric engineering, automation, process control engineering / Lighting installation, device / Light medium / Indication- and signal lamp (ecl@ss10.0.1-27-11-06-31 [AKE242014])
Lamp power
W
Lamp voltage
24 - 24 V
Luminous flux
0 lm
Socket
BA9s
Technology
LED
Lamp shape
Pear-shape
Halogen
No
Krypton
No
Xenon
No
Colour
None
Colour temperature
0 K
Diameter
0 mm
Total length
0 mm
Suitable for torches
No
Suitable for pointer
Yes
Suitable for round flashing luminaire
Nominal current
83 mA
Average nominal lifespan
5000 h
Energy efficiency class