Technická data podle ETIM 7.0

Meter panels (EG000022) / Meter cabinet equipped (EC000262)
Elektrotechnika, automatizacní technika a technika rízení procesu / Elektroinstalacní zarízení, prístroj / Malé instalacní rozbocovace / Meter cabinet equipped (ecl@ss10.0.1-27-14-24-18 [ACN405011])
Model
1-story
Number of meter cabinets
3
Number of TSG-panels
0
Lower connection space
With bus bar 5-pole
Mounting method
Surface mounted (plaster)
Material
Steel plate
Number of distributor rows
3
Number of fields
3
With mounting plate
Yes
Degree of protection (IP)
IP31
Width
805 mm
Height
965 mm
Depth
225 mm
Built-in width
800 mm
Built-in height
950 mm
Built-in depth
225 mm