Delivery program

Product range
Contactors
Application
Mini Contactors for Motors and Resistive Loads
Subrange
Contactors DILEEM
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-3/AC-3e: Normal AC induction motors: Starting, switching off while running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
0000SPC-571
Notes
Also suitable for motors with efficiency class IE3.
Also tested according to AC-3e.
Connection technique
Screw terminals
Description
With auxiliary contact
Number of poles
3 pole
Rated operational current
AC-3380 V 400 V [Ie]
6.6 A
AC-1Conventional free air thermal current, 3 pole, 50 - 60 HzOpenat 40 °C [Ith =Ie]
22 A
Max. rating for three-phase motors, 50 - 60 Hz
AC-3220 V 230 V [P]
1.5 kW
AC-3380 V 400 V [P]
3 kW
AC-3660 V 690 V [P]
3 kW
AC-4220 V 230 V [P]
1.1 kW
AC-4380 V 400 V [P]
2.2 kW
AC-4660 V 690 V [P]
2.2 kW
Contacts
N/C = Normally closed
1 NC
Contact sequence
210S027
For use with
…DILE
Actuating voltage
70 V 50 Hz
Voltage AC/DC
AC operation

Technical data

General
Standards
IEC/EN 60947, VDE 0660, CSA, UL
Lifespan, mechanical; Coil 50/60 Hz [Operations]
7 x 106
Lifespan, mechanical [Operations]
10 x 106
Maximum operating frequencyMechanical
9000 Ops./h
Maximum operating frequencyelectrical (Contactors without overload relay) [Operations/h]
Page 05/070
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient temperatureOpen
-25 - +50 °C
Ambient temperatureEnclosed
- 25 - 40 °C
Ambient temperatureStorageMin. ambient temperature, storage
- 40 °C
Ambient temperatureStorageAmbient temperature, storage max.
+ 80 °C
Mounting position
As required, except vertical with terminals A1/A2 at the bottom
Mounting position
230K003
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit without auxiliary contact moduleMain contacts, make contacts
10 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit without auxiliary contact moduleMain contacts Make/break contactsBreak contact
10 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit with auxiliary contact moduleMain contacts make contactMake
10 g
Mechanical shock resistance (IEC/EN 60068-2-27)Half-sinusoidal shock, 10 msBasic unit with auxiliary contact moduleAuxiliary contacts Make/break contacts
20/20 g
Degree of Protection
IP20
Protection against direct contact when actuated from front (EN 50274)
Finger and back-of-hand proof
Altitude
Max. 2000 m
Weight
0.17 kg
Terminal capacity of auxiliary and main contactsScrew terminalsSolid
1 x (0.75 - 2.5)
2 x (0.75 - 2.5) mm2
Terminal capacity of auxiliary and main contactsScrew terminalsFlexible with ferrule
1 x (0.75 - 1.5)
2 x (0.75 - 1.5) mm2
Terminal capacity of auxiliary and main contactsScrew terminalsSolid or stranded
18 - 14 AWG
Terminal capacity of auxiliary and main contactsScrew terminalsStripping length
8 mm
Terminal capacity of auxiliary and main contactsScrew terminalsTerminal screw
M3.5
Terminal capacity of auxiliary and main contactsScrew terminalsPozidriv screwdriver
2 Size
Terminal capacity of auxiliary and main contactsScrew terminalsStandard screwdriver
0.8 x 5.5
1 x 6 mm
Terminal capacity of auxiliary and main contactsScrew terminalsMax. tightening torque
1.2 Nm
Main conducting paths
Rated impulse withstand voltage [Uimp]
6000 V AC
Overvoltage category/pollution degree
III/3
Rated insulation voltage [Ui]
690 V AC
Rated operational voltage [Ue]
690 V AC
Safe isolation to EN 61140between coil and contacts
300 V AC
Safe isolation to EN 61140between the contacts
300 V AC
Making capacity (cos ϕ to IEC/EN 60947)
110 A
Breaking capacity 220 V 230 V
90 A
Breaking capacity 380 V 400 V
90 A
Breaking capacity 500 V
64 A
Breaking capacity 660 V 690 V
42 A
Short-circuit protection maximum fuseType ”2”, 500 V [gL/gG]
10 A
Short-circuit protection maximum fuseType ”1”, 500 V [gL/gG]
20 A
AC
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzOpenat 40 °C [Ith =Ie]
22 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzOpenat 50 °C [Ith =Ie]
20 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzOpenat 55 °C [Ith =Ie]
19 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 Hzenclosed [Ith ]
16 A
AC-1Rated operational currentConventional free air thermal current, 3 pole, 50 - 60 HzNotes
At maximum permissible ambient air temperature.
AC-1Rated operational currentConventional free air thermal current, 1 poleNotes
At maximum permissible ambient air temperature.
AC-1Rated operational currentConventional free air thermal current, 1 poleopen [Ith ]
50 A
AC-1Rated operational currentConventional free air thermal current, 1 poleenclosed [Ith ]
40 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 HzNotes
At maximum permissible ambient temperature (open.)
Also tested according to AC-3e.
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz220 V 230 V [Ie]
6.6 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz240 V [Ie]
6.6 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz380 V 400 V [Ie]
6.6 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz415 V [Ie]
6.6 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz440V [Ie]
6.6 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz500 V [Ie]
5 A
AC-3Rated operational currentOpen, 3-pole: 50 – 60 Hz660 V 690 V [Ie]
3.5 A
AC-3Motor rating [P]220 V 230 V [P]
1.5 kW
AC-3Motor rating [P]240V [P]
1.8 kW
AC-3Motor rating [P]380 V 400 V [P]
3 kW
AC-3Motor rating [P]415 V [P]
3.1 kW
AC-3Motor rating [P]440 V [P]
3.3 kW
AC-3Motor rating [P]500 V [P]
3 kW
AC-3Motor rating [P]660 V 690 V [P]
3 kW
AC-4Rated operational currentOpen, 3-pole: 50 – 60 HzNotes
At maximum permissible ambient air temperature.
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz220 V 230 V [Ie ]
5 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz240 V [Ie ]
5 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz380 V 400 V [Ie ]
5 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz415 V [Ie ]
5 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz440 V [Ie ]
5 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz500 V [Ie ]
3.7 A
AC-4Rated operational currentOpen, 3-pole: 50 – 60 Hz660 V 690 V [Ie ]
2.9 A
AC-4Motor rating [P]220 V 230 V [P]
1.1 kW
AC-4Motor rating [P]240 V [P]
1.3 kW
AC-4Motor rating [P]380 V 400 V [P]
2.2 kW
AC-4Motor rating [P]415 V [P]
2.3 kW
AC-4Motor rating [P]440 V [P]
2.4 kW
AC-4Motor rating [P]500 V [P]
2.2 kW
AC-4Motor rating [P]660 V 690 V [P]
2.2 kW
DC
Rated operational current openDC-112 V [Ie ]
20 A
Rated operational current openDC-124 V [Ie ]
20 A
Rated operational current openDC-160 V [Ie ]
20 A
Rated operational current openDC-1110 V [Ie ]
20 A
Rated operational current openDC-1220 V [Ie ]
20 A
Magnet systems
Voltage toleranceAC operatedSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Pick-up]
0.8 - 1.1 x Uc
Voltage toleranceAC operatedDual-frequency coil 50/60 Hz [Pick-up]Voltage tolerance Dual-frequency coil 50/60 Hz, max. pick-up voltage
1.1 x Uc
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Pick-up]
25 VA
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Pick-up]
22 W
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Sealing]
4.6 VA
Power consumptionAC operationSingle-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz [Sealing]
1.8 W
Duty factor
100 % DF
Switching times at 100 % UcMake contactClosing delayClosing delay min.
14 ms
Switching times at 100 % UcMake contactClosing delayClosing delay max.
21 ms
Switching times at 100 % UcMake contactOpening delayOpening delay min.
8 ms
Switching times at 100 % UcMake contactOpening delayOpening delay max.
18 ms
Switching times at 100 % UcMake contactClosing delay with top mounting auxiliary contact
45 ms
Switching times at 100 % UcReversing contactorsChangeover time at 110 % UcChangeover time min.
16 ms
Switching times at 100 % UcReversing contactorsChangeover time at 110 % UcChangeover time max.
21 ms
Switching times at 100 % UcReversing contactorsArcing time at 690 V AC
12 ms
Current heat losses (3- or 4-pole)
at Ith, 50 °C
5.5 W
at Ie to AC-3/400 V
0.6 W
Impedance per pole
9.18 mΩ
Auxiliary contacts
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
Yes
Rated impulse withstand voltage [Uimp ]
6000 V AC
Overvoltage category/pollution degree
III/3
Rated insulation voltage [Ui ]
690 V AC
Rated operational voltage [Ue ]
600 V AC
Safe isolation to EN 61140between coil and auxiliary contacts
300 V AC
Safe isolation to EN 61140between the auxiliary contacts
300 V AC
Rated operational currentAC-15220 V 240 V [Ie]
6 A
Rated operational currentAC-15380 V 415 V [Ie]
3 A
Rated operational currentAC-15500 V [Ie]
1.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:1 [24 V]
2.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:2 [60 V]
2.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:3 [100 V]
1.5 A
Rated operational currentDC L/R ≦ 15 msContacts in series:3 [220 V]
0.5 A
Conv. thermal current [Ith]
10 A
Control circuit reliability [Failure rate]
<10-8, < one failure at 100 million operations
(at Ue = 24 V DC, Umin = 17 V, Imin = 5.4 mA) λ
Component lifespan at Ue = 240 VAC-15 [Operations]
0.2 x 106
Component lifespan at Ue = 240 VDC currentL/R = 50 ms: 2 contacts in series at Ie = 0.5 A [Operations]
0.15 x 106
Component lifespan at Ue = 240 VDC currentNotes
Switch-on and switch-off conditions based on DC-13, time constant as specified
Short-circuit rating without weldingMaximum overcurrent protective deviceShort-circuit protection only
PKZM0-4
Short-circuit rating without weldingShort-circuit protection maximum fuse500 V
6 A gG/gL
Short-circuit rating without weldingShort-circuit protection maximum fuse500 V
10 A fast
Current heat loss at a load of Ith per contact
1.1 W
Rating data for approved types
Switching capacityMaximum motor ratingThree-phase200 V
208 V
1.5 HP
Switching capacityMaximum motor ratingThree-phase230 V
240 V
2 HP
Switching capacityMaximum motor ratingThree-phase460 V
480 V
3 HP
Switching capacityMaximum motor ratingThree-phase575 V
600 V
3 HP
Switching capacityMaximum motor ratingSingle-phase115 V
120 V
0.25 HP
Switching capacityMaximum motor ratingSingle-phase230 V
240 V
1 HP
Switching capacityGeneral use
15 A
Auxiliary contactsPilot DutyAC operated
A600
Auxiliary contactsPilot DutyDC operated
P300
Auxiliary contactsGeneral UseAC
600 V
Auxiliary contactsGeneral UseAC
10 A
Auxiliary contactsGeneral UseDC
250 V
Auxiliary contactsGeneral UseDC
0.5 A
Short Circuit Current RatingBasic RatingSCCR
5 kA
Short Circuit Current RatingBasic Ratingmax. Fuse
45 A

Design verification as per IEC/EN 61439

Datos técnicos para la verificación del diseño
Intensidad asignada de empleo para disipación térmica específica [In]
6.6 A
Disipación térmica por polo, en función de la intensidad [Pvid]
0.2 W
Disipación térmica del equipo, en función de la intensidad [Pvid]
0.6 W
Disipación térmica estática, en función de la intensidad [Pvs]
1.8 W
Capacidad de disipación térmica [Pdiss]
0 W
Temperatura ambiente mínima de funcionamiento
-25 °C
Temperatura ambiente máxima de funcionamiento
+50 °C
Verificación de diseño IEC / EN 61439
10.2 Resistencia de materiales y piezas10.2.2 Resistencia a la corrosión
Cumple con los requisitos de la norma del producto.
10.2 Resistencia de materiales y piezas10.2.3.1 Verificación de la estabilidad térmica de los armarios
Cumple con los requisitos de la norma del producto.
10.2 Resistencia de materiales y piezas10.2.3.2 Verificación de la resistencia de los materiales aislantes en condiciones de calor normales
Cumple con los requisitos de la norma del producto.
10.2 Resistencia de materiales y piezas10.2.3.3. Verificación de la resistencia de los materiales aislantes al calor excesivo y al fuego debido a los efectos eléctricos internos
Cumple con los requisitos de la norma del producto.
10.2 Resistencia de materiales y piezas10.2.4 Resistencia a radiación ultravioleta (UV)
Cumple con los requisitos de la norma del producto.
10.2 Resistencia de materiales y piezas10.2.5 Elevación
No se aplica, ya que todo el equipo de conmutación debe ser evaluado.
10.2 Resistencia de materiales y piezas10.2.6 Impacto mecánico
No se aplica, ya que todo el equipo de conmutación debe ser evaluado.
10.2 Resistencia de materiales y piezas10.2.7 Inscripciones
Cumple con los requisitos de la norma del producto.
10.3 Grado de protección de montajes
No se aplica, ya que todo el equipo de conmutación debe ser evaluado.
10.4 Distancias de separación y fuga
Cumple con los requisitos de la norma del producto.
10.5 Protección contra descargas eléctricas
No se aplica, ya que todo el equipo de conmutación debe ser evaluado.
10.6 Incorporación de dispositivos y componentes de conmutación
No se aplica, ya que todo el equipo de conmutación debe ser evaluado.
10.7 Conexiones y circuitos eléctricos internos
Es responsabilidad del cuadrista.
10.8 Conexiones de conductores externos
Es responsabilidad del cuadrista.
10.9 Propiedades de aislamiento10.9.2 Resistencia eléctrica de frecuencia de alimentación
Es responsabilidad del cuadrista.
10.9 Propiedades de aislamiento10.9.3 Tensión de impulso soportada
Es responsabilidad del cuadrista.
10.9 Propiedades de aislamiento10.9.4 Pruebas de armarios hechos de material aislante
Es responsabilidad del cuadrista.
10.10 Aumento de la temperatura
El cuadrista es responsable del cálculo del aumento de la temperatura. Eaton proporcionará datos de disipación de calor para los dispositivos.
10.11 Resistencia a los cortocircuitos
Es responsabilidad del cuadrista. Deben tenerse en cuenta las especificaciones de la aparamenta.
10.12 Compatibilidad electromagnética
Es responsabilidad del cuadrista. Deben tenerse en cuenta las especificaciones de la aparamenta.
10.13 Función mecánica
El dispositivo cumple los requisitos, siempre que se observe la información del folleto de instrucciones (IL).

Technical data ETIM 7.0

Conmutadores en baja tensión (EG000017) / Contactor magnético, conmutador CA (EC000066)
Tecnología electrónica, de automatización y de mando de procesos / Tecnología de conmutación de baja tensión / Contacto (baja tensión) / Contacto de potencia (ecl@ss10.0.1-27-37-10-03 [AAB718015])
Tensión de alimentación de nominal de control Us a CA 50HZ
70 - 70 Volt
Tensión de alimentación de nominal de control Us a CA 60HZ
0 - 0 Volt
Tensión de alimentación nominal Us en CC
0 - 0 Volt
Tipo de tensión para la activación
CA
Intensidad de funcionamiento nominal Ie a CA-1, 400 V
22 Ampere
Intensidad de funcionamiento nominal Ie a CA-3, 400 V
6.6 Ampere
Potencia de funcionamiento nominal en CA-3, 400 V
3 Kilowatt
Corriente asignada de trabajo "Ie" a AC-4, 400 V
5 Ampere
Potencia asignada de trabajo a AC-4, 400 V
2.2 Kilowatt
Versión modular
No
Número de contactos auxiliares como contacto normalmente abierto
0
Número de contactos auxiliares como contacto normalmente cerrado
1
Tipo de conexión del circuito de corriente principal
Conexión enroscada
Número de contactos normalmente cerrado como contacto principal
0
Número de contactos principales como contacto normalmente abierto
3

Approvals

Product Standards
IEC/EN 60947-4-1; UL 508; CSA-C22.2 No. 14-05; CE marking
UL File No.
E29096
UL Category Control No.
NLDX
CSA File No.
012528
CSA Class No.
3211-04
North America Certification
UL listed, CSA certified
Specially designed for North America
No

Characteristics

210O006
Accessories
1: Overload relay
2: Suppressor
3: Auxiliary contact modules
Enclosure totally insulated
Characteristic curve
210U038
Switching duty for non-motor loads, 3-pole, 4-pole
Operating characteristics
Non-inductive or slightly inductive loads
Electrical characteristics
Make: 1 x rated current
Break: 1 x rated current
Utilization category
100 % AC-1
Typical applications
Electric heat
Characteristic curve
210U039
Short-time loading, 3-pole
Time interval between two loading cycles: 15 minutes

Dimensions

210X011
210X007
2DILE-… + MVDILE + …DILE
2DILE-…-G + MVDILE + …DILE
210X007
2DILE-… + MVDILE + …DILE
2DILE-…-G + MVDILE + …DILE
210X005
2DILE-… + MVDILE
2DILE-…-G + MVDILE