Technical data ETIM 7.0

Distribution boards (EG000023) / Panel for distribution board (EC000264)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Panel for distribution board (ecl@ss10.0.1-27-14-24-11 [ACN391011])
Height
1050 mm
Width
250 mm
Depth
180 mm
Number of DIN rails
5
Number of modular spacings per DIN-rail
12
Type of cover
With notch
With N-PE clamp
Yes
With cover
Yes
With mounting plate
No