To be discontinued 24OEGN4325

General specifications
Product name
Eaton Bussmann series medium voltage oil fuse
Part no.
24OEGN4325
EAN
5027590304832
Product Length/Depth
63.5 millimetre
Product height
359 millimetre
Product width
63.5 millimetre
Product weight
2600 gram
Compliances
Contact Manufacturer
Certifications
IEC60282-1
KEMA
Product Tradename
None
Product Type
Medium voltage oil fuse
Product Sub Type
None
Electrical data
Amperage Rating
25 A
Voltage rating
24 kV
Breaking capacity
25 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Product specifications
Application
protection of primary side transformers
Fuse indicator
Non Indicating
Standard
British Standard

Technical data ETIM 9.0

Circuit breakers and fuses (EG000020) / Medium/high voltage fuse (EC003507)
Electric engineering, automation, process control engineering / Electrical installation, device / Miniature circuit breaker system (MCB) / Medium-/high voltage fuse (ecl@ss13-27-14-19-11 [AGA534005])
Rated current
25 A
Rated voltage
24 kV
Voltage type
AC
Rated frequency
50 - 60 Hz
Breaking capacity
25 kA
Utilization category
Other
Application
Primary side transformer protection
Length
63.5 mm
Diameter
63.5 mm
Performance category according to IEC 60282-1
Back-up
With striker
No
Standard
British Standard
Release characteristic
Other
Installation technique
Oil