Delivery program

Basic function
Residual current circuit-breakers
Number of poles
4 pole
Application
Residual current circuit-breaker for residential and commercial applications
Rated current [In]
25 A
Rated short-circuit strength [Icn]
6 kA
Rated fault current [IΔN]
0.3 A
Type
Type A
Tripping
non-delayed s…
Product range
CFI6
Sensitivity
Pulse-current sensitive
Impulse withstand current
Partly surge-proof 250 A

Technical data

Electrical
Standards
IEC/EN 61008
Rated operational voltage [Ue] [Ue]Rated operating voltage [Ue]
230/400 V AC
Rated frequency [f]
50 Hz
Limit values of the operating voltage Test circuit
196 - 456 V AC
Sensitivity
Pulse-current sensitive
Rated insulation voltage [Ui ]
440 V
Rated impulse withstand voltage [Uimp]
4 kV
Rated short-circuit strength [Icn]
6 kA
Rated making and breaking capacity / Rated residual making and breaking capacity [Im / IΔm]
500 A
lifespanElectrical [Operations]
≧ 4000
lifespanMechanical [Operations]
≧ 20000
References
Auxiliary switch for subsequent installation
Z-HK 248432
Remote tripping module
Z-FAM 248293
Sealing cover set
Z-RC/AK-4TE 101062
Mechanical
Standard front dimension
45 mm
Device height
80 mm
Built-in width
70 (4TE) mm
Mounting
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
Degree of Protection
IP20, IP40 with suitable enclosure
Terminals top and bottom
Open mouthed/lift terminals
Terminal protection
finger and hand touch safe, DGUV VS3, EN 50274
Terminal cross-sectionSolid
1.5 - 35 mm2
Terminal cross-sectionStranded
2 x 16 mm2
Thickness of busbar material
0.8 - 2 mm
Permissible storage and transport temperatures
-35 - +60 °C
Climatic proofing
25-55°C/90-95% relative humidity according to IEC 60068-2
Thickness of busbar materialMaterial thickness
0.8 - 2 mm

Design verification as per IEC/EN 61439

Technical data for design verification
Rated operational current for specified heat dissipation [In]
25 A
Heat dissipation per pole, current-dependent [Pvid]
0 W
Equipment heat dissipation, current-dependent [Pvid]
2.8 W
Static heat dissipation, non-current-dependent [Pvs]
0 W
Heat dissipation capacity [Pdiss]
0 W
Operating ambient temperature min.
-25 °C
Operating ambient temperature max.
+55 °C
Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
IEC/EN 61439 design verification
10.2 Strength of materials and parts10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.3.3 Verification of resistance of insulating materials to abnormal heat and fire due to internal electric effects
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2 Strength of materials and parts10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2 Strength of materials and parts10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of ASSEMBLIES
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9 Insulation properties10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9 Insulation properties10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9 Insulation properties10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Technical data ETIM 7.0

Circuit breakers and fuses (EG000020) / Residual current circuit breaker (RCCB) (EC000003)
Electric engineering, automation, process control engineering / Electrical installation, device / Residual current protection system / Residual current circuit breaker (RCCB) (ecl@ss10.0.1-27-14-22-01 [AAB906014])
Number of poles
4
Rated voltage
400 V
Rated current
25 A
Rated fault current
300 mA
Rated insulation voltage Ui
440 V
Rated impulse withstand voltage Uimp
4 kV
Mounting method
DIN rail
Leakage current type
A
Selective protection
No
Short-time delayed tripping
No
Short-circuit breaking capacity (Icw)
6 kA
Surge current capacity
0.25 kA
Frequency
50 Hz
Additional equipment possible
Yes
With interlocking device
Yes
Degree of protection (IP)
IP20
Width in number of modular spacings
4
Built-in depth
69.5 mm
Ambient temperature during operating
-25 - 40 °C
Pollution degree
2
Connectable conductor cross section multi-wired
1.5 - 16 mm²
Connectable conductor cross section solid-core
1.5 - 35 mm²