Technical data ETIM 7.0

Meter panels (EG000022) / Meter cabinet equipped (EC000262)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Meter cabinet equipped (ecl@ss10.0.1-27-14-24-18 [ACN405011])
Model
2-story
Number of meter cabinets
2
Number of TSG-panels
0
Lower connection space
With bus bar 5-pole
Mounting method
Surface mounted (plaster)
Material
Steel plate
Number of distributor rows
2
Number of fields
1
With mounting plate
No
Degree of protection (IP)
IP31
Width
250 mm
Height
1350 mm
Depth
180 mm
Built-in width
250 mm
Built-in height
1350 mm
Built-in depth
180 mm