Technical data ETIM 7.0
Meter panels (EG000022) / Meter cabinet equipped (EC000262)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Meter cabinet equipped (ecl@ss10.0.1-27-14-24-18 [ACN405011])
Model
1-story
Number of meter cabinets
2
Number of TSG-panels
0
Lower connection space
With bus bar 5-pole
Mounting method
Surface mounted (plaster)
Material
Steel plate
Number of distributor rows
2
Number of fields
2
With mounting plate
No
Degree of protection (IP)
IP31
Width
500 mm
Height
900 mm
Depth
180 mm
Built-in width
mm
Built-in height
mm
Built-in depth
mm
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center