Technical data ETIM 7.0
Distribution boards (EG000023) / Unequipped meter cabinet (EC000248)
Electric engineering, automation, process control engineering / Electrical installation, device / Electrical distribution system (incl. small distribution board) / Unequipped meter cabinet (ecl@ss10.0.1-27-14-24-10 [ACN389011])
Mounting method
Surface mounting
Material
Steel plate
Built-in depth
0 mm
Degree of protection (IP)
IP31
Degree of protection (NEMA)
Height
1400 mm
Width
550 mm
Depth
225 mm
With mounting rail
No
With hinged lid
Yes
-
Eaton EMEA Download-Center - download data for this item
-
Eaton EMEA Download-Center